0240 R 005 ON /-V-KB

Material number
1263612
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features, element 0=no other features
Element type R – return line elements
Size 0240
Filter material, element ON=Optimicron low pressure
Sealing material V=FPM (Viton)
Bypass KB=no bypass
Filtration rating 5