DFN BN/HC 63 S C 3 A 1.1 /-B7

Material number
1263598
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features 0=no other features
Standard 1=in acc. w. DIN 24550
Changeover 0=no changeover
Sealing material NBR=NBR (Perbunan)
Bypass 7 bar
Clogging indicator A=no CI (screw plug)
Connection size 3/4 inch
Type of connection Thread (inches, ISO 228)
Filtration rating 3
Filter material BN/HC=Betamicron low pressure
pmax [bar] 400

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DFN-DFNF-LFN-LFNF Inline Filter DIN24550
Spare parts list EN

(0.85 MB)

LFN,LFNF,DFN Inline Filters to DIN 24550
Product brochure EN

(0.41 MB)