0030 D 003 BH4HC /-V

Material number
1263456
To parent product group
-
In stock
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features, element 0=no other features
Element type D – pressure elements
Size 0030
Filter material, element BH/HC=Betamicron high pressure
Sealing material V=FPM (Viton)
Bypass KB=no bypass
Filtration rating 3