0330 R 003 SN /-V

Material number
1262995
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features, element 0=no other features
Element type R – return line elements
Size 0330
Filter material, element SN=Sustainmicron
Sealing material V=FPM (Viton)
Bypass 3 bar
Filtration rating 3