-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Other features | L110=lamp voltage 115V, W=for HFA/HFC fluid |
---|---|
Standard | 0=none |
Changeover | A=1-pc. ball changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 3 bar |
Clogging indicator | A=no CI (screw plug) |
Connection size | 50 |
Type of connection | SAE flange |
Filtration rating | 200 |
Filter material | W/HC=stainless steel wire mesh |
pmax [bar] | 25 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RFD Change-Over Return Line Filter
Spare parts list
EN
(1.01 MB)
RFD Change-Over Return Line Filter
Product brochure
EN
(0.5 MB)