-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Other features, element | W=fur HFA/HFC fluids |
---|---|
Element type | D – pressure elements |
Size | 0280 |
Filter material, element | W/HC=stainless steel wire mesh |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Filtration rating | 25 |