Technical data
Other features | 0=no other features |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | V=FPM (Viton) |
Bypass | KB=no bypass |
Clogging indicator | C=electrical switch |
Connection size | Special size |
Type of connection | Special port |
Filtration rating | 50 |
Filter material | W=stainless steel wire mesh |
pmax [bar] | 315 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DFP/DFPF Pressure Filter Manifold Mount.
Spare parts list
EN
(0 MB)
DFP/DFPF Pressure Filter for Manifold Block Mounting
Product brochure
EN
(0 MB)