-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Other features | L24=lamp voltage 24V |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Clogging indicator | D=visual/electrical |
Connection size | 1 1/4 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 25 |
Filter material | W=stainless steel wire mesh |
pmax [bar] | 420 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_EPR/PRD_DOC_EPR_7501-00001.jpg)
DF-DFF-DFFX Pressure Filter
Spare parts list
EN
(0.66 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_7501-00001.jpg)
DF/DFF Pressure Filter / Pressure Filter for Reversible Oil Flow
Product brochure
EN
(0.74 MB)