-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Other features | LED=CI with LED display |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Clogging indicator | D=visual/electrical |
Connection size | 1 1/4 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 10 |
Filter material | ON=Optimicron low pressure |
pmax [bar] | 420 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DF-DFF-DFFX Pressure Filter
Spare parts list
EN
(0.66 MB)
DF/DFF Pressure Filter / Pressure Filter for Reversible Oil Flow
Product brochure
EN
(0.83 MB)