-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Other features | LED=CI with LED display |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Clogging indicator | D=visual/electrical |
Connection size | Special size |
Type of connection | Special port |
Filtration rating | 10 |
Filter material | ON=Optimicron low pressure |
pmax [bar] | 315 |
Other features, filter | 2 light emitting diodes up to 24 Volt |
Bypass | No bypass |
Sealing material | NBR (Perbunan) |
Filtration rating | 10.00 |
Volume | 0,13 |
Connection size | G 1/2 |
Temperature from | -30 |
Temperature to | 100 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_EPR/PRD_DOC_EPR_7552-00001.jpg)
DFZ Pressure Filter Sandwich Stacking
Spare parts list
EN
(0.4 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_7552-00001.jpg)
DFZ Pressure Filter for Sandwich Stacking
Product brochure
EN
(0.23 MB)