-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Other features | DB=CI in acc. with Mercedes-Benz, W=for HFA/HFC fluid |
---|---|
Standard | 1=in acc. w. DIN 24550 |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 7 bar |
Clogging indicator | LZ=visual/electrical |
Connection size | 1 1/2 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 10 |
Filter material | BN/HC=Betamicron low pressure |
pmax [bar] | 400 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DFN-DFNF-LFN-LFNF Inline Filter DIN24550
Spare parts list
EN
(0.85 MB)
LFN,LFNF,DFN Inline Filters to DIN 24550
Product brochure
EN
(0.41 MB)