-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Other features | W=for HFA/HFC fluid |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 6 bar |
Clogging indicator | A=no CI (screw plug) |
Connection size | 1 1/2 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 25 |
Filter material | W/HC=stainless steel wire mesh |
pmax [bar] | 100 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_EPR/PRD_DOC_EPR_7563-00001.jpg)
LF-LFF Inline Filter
Spare parts list
EN
(0.8 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_7563-00001.jpg)
LF/LFF Inline Filter for Reversible Oil Flow
Product brochure
EN
(0.39 MB)