VR 2 C.1 /-SO135

Material number
1252442
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features, CI 0=no other features
Version C=electrical switch
Response pressure 2
Sealing material NBR=NBR (Perbunan)
pmax [bar] 40

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Virtual Fluid Lab (VFL) - Back pressure - Can SAE J1939
Product brochure EN

(0.33 MB)

Filter Clogging Indicators
Product brochure EN

(5.27 MB)

VD / VR … GD - Electronic clogging indicator
Product brochure EN

(0.29 MB)