DFDK W/HC 160 QLF 25 A 1.1

Material number
1252041
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features 0=no other features
Standard 0=none
Changeover L=ball changeover L-shaped
Sealing material NBR=NBR (Perbunan)
Bypass KB=no bypass
Clogging indicator A=no CI (screw plug)
Connection size 1 1/2 inch
Type of connection Thread (inches, ISO 228)
Filtration rating 25
Filter material W/HC=stainless steel wire mesh
pmax [bar] 315

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DFDK Change-Over Pressure Filter
Spare parts list EN

(1.35 MB)

DFDK Change-Over Pressure Filter
Product brochure EN

(0.88 MB)