-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Other features | DB=CI in acc. with Mercedes-Benz |
---|---|
Standard | 0=none |
Changeover | L=ball changeover L-shaped |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Clogging indicator | LZ=visual/electrical |
Connection size | 3/4 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 25 |
Filter material | W=stainless steel wire mesh |
pmax [bar] | 315 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_EPR/PRD_DOC_EPR_7553-00001.jpg)
DFDK Change-Over Pressure Filter
Spare parts list
EN
(1.35 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_7553-00001.jpg)
DFDK Change-Over Pressure Filter
Product brochure
EN
(0.88 MB)