0240 R 050 W/HC /-W

Material number
1251714
To parent product group
-
In stock
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features, element W=fur HFA/HFC fluids
Element type R – return line elements
Size 0240
Filter material, element W/HC=stainless steel wire mesh
Sealing material NBR=NBR (Perbunan)
Bypass 3 bar
Filtration rating 50