RFD SN 950 DAP 3 A 1.1

Material number
1251681
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features 0=no other features
Standard 0=none
Changeover A=1-pc. ball changeover
Sealing material NBR=NBR (Perbunan)
Bypass 3 bar
Clogging indicator A=no CI (screw plug)
Connection size 100
Type of connection SAE flange
Filtration rating 3
Filter material SN=Sustainmicron
pmax [bar] 25

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RFD Change-Over Return Line Filter
Spare parts list EN

(1.01 MB)

RFD Change-Over Return Line Filter
Product brochure EN

(0.5 MB)