DFP BH/HC 330 Q D 3 D 1.0 /-L24

Material number
1251610
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features L24=lamp voltage 24V
Standard 0=none
Changeover 0=no changeover
Sealing material NBR=NBR (Perbunan)
Bypass KB=no bypass
Clogging indicator D=visual/electrical
Connection size Special size
Type of connection Special port
Filtration rating 3
Filter material BH/HC=Betamicron high pressure
pmax [bar] 315

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DFP/DFPF Pressure Filter Manifold Mount.
Spare parts list EN

(0.59 MB)

DFP/DFPF Pressure Filter for Manifold Block Mounting
Product brochure EN

(0.65 MB)