RFL SN 1301 D P 10 A 1.0 /-33-SAK

Material number
1251218
To parent product group
-
In stock
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features 33=inlet/outlet inline corr.
Standard 0=none
Changeover 0=no changeover
Sealing material NBR=NBR (Perbunan)
Bypass 3 bar
Clogging indicator A=no CI (screw plug)
Connection size 100
Type of connection SAE flange
Filtration rating 10
Filter material ON=Optimicron low pressure
pmax [bar] 25

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RFL Inline filter - cast version
Spare parts list EN

(0.33 MB)

RFL Inline Filter Cast Version
Product brochure EN

(0.32 MB)