Technical data
Other features | 0=no other features |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 6 bar |
Clogging indicator | C=electrical switch |
Connection size | 50 |
Type of connection | SAE flange |
Filtration rating | 20 |
Filter material | ON=Optimicron low pressure |
pmax [bar] | 420 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

DF-DFF-DFFX Pressure Filter
Spare parts list
EN
(0.66 MB)

DF/DFF Pressure Filter / Pressure Filter for Reversible Oil Flow
Product brochure
EN
(0.83 MB)