DFZ BH/HC 110 Q C 3 C 1.0

Material number
1250508
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features 0=no other features
Standard 0=none
Changeover 0=no changeover
Sealing material NBR=NBR (Perbunan)
Bypass KB=no bypass
Clogging indicator C=electrical switch
Connection size Special size
Type of connection Special port
Filtration rating 3
Filter material BH/HC=Betamicron high pressure
pmax [bar] 315

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DFZ Pressure Filter Sandwich Stacking
Spare parts list EN

(0.4 MB)

DFZ Pressure Filter for Sandwich Stacking
Product brochure EN

(0.23 MB)