0500 D 010 SN

Material number
1250494
To parent product group
-
In stock
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features, element 0=no other features
Element type D – pressure elements
Size 0500
Filter material, element ON=Optimicron low pressure
Sealing material NBR=NBR (Perbunan)
Bypass KB=no bypass
Filtration rating 10