Directional poppet valves
BIERI directional poppet valves are leaktight valves, suitable for pressures of up to 1000 bar and flow rates of up to 25 l/min. Depending on the valve series, available in size 4 or 6, in accordance with Bieri standard or DIN 24340 / ISO 4401 / CETOP RP 121 H.
Material number
learn more ...
GP_1000539042
Product Search
Filter selection
Reset filter
Directional poppet valves
|
WV700-6-3/3-H-24-V-D*00
Material-No. 3679310
|
|
||||
|
WV700-6-3/3-G-24-V-D*00
Material-No. 3679352
|
|
||||
|
WV700-6-3/3-G3-HF-V-C*00
Material-No. 3679376
|
|
||||
|
WV700-6-3/3-G3-HR-V-C*00
Material-No. 3679382
|
|
||||
|
WV700-6-3/3-G-HF-V-C*00
Material-No. 3679385
|
|
||||
|
WV700-6-3/3-G-HR-V-C*00
Material-No. 3679387
|
|
||||
|
WV700-6-3/3-E-24-V-D*00
Material-No. 3679393
|
|
||||
|
WV700-6-3/3-E-HF-V-C*00
Material-No. 3679395
|
|
||||
|
WV700-6-3/3-E-HR-V-C*00
Material-No. 3679397
|
|
||||
|
WV700-6-4/3-E-24-V-D*00
Material-No. 3679690
|
|
||||
|
WV700-6-4/3-E-HF-V-C*00
Material-No. 3679693
|
|
||||
|
WV700-6-4/3-E-HR-V-C*00
Material-No. 3679705
|
|
||||
|
WV700-6-4/3-H-24-V-D*00
Material-No. 3679712
|
|
||||
|
WV700-6-4/3-H-HF-V-C*00
Material-No. 3679739
|
|
||||
|
WV700-6-4/3-H-HR-V-C*00
Material-No. 3679742
|
|
||||
|
WV700-6-4/3-J-24-V-D*00
Material-No. 3679749
|
|
||||
|
WV700-6-4/3-J-HR-V-C*00
Material-No. 3679754
|
|
||||
|
WV700-6-4/3-P-24-V-D*00
Material-No. 3679874
|
|
||||
|
WV700-6-4/3-PP-HF-V-C*00
Material-No. 3679896
|
|
||||
|
WV700-6-4/3-PP-HR-V-C*00
Material-No. 3679898
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_ASB/PRD_DOC_ASB_BA-WVM-6I-005-01-Montageanleitung-Wegesitzventile.jpg)
Installation Manual WVM 6l
Assembly/repair instructions
EN
(0.54 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_ASB/PRD_DOC_ASB_BA-WVM-6I-R-001-00-Montageanleitung-Wegesitzventile-DE-EN.jpg)
BA WVM 6I R 001 00 Montageanleitung Wegesitzventile DE EN
Assembly/repair instructions
EN
(0.91 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_ASB/PRD_DOC_ASB_BA-WVH-4B-Bi-2-2-001-00-Montageanleitung-DE-EN.jpg)
BA WVH 4B Bi 2 2 001 00 Montageanleitung DE EN
Assembly/repair instructions
EN
(0.42 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_ASB/PRD_DOC_ASB_BA-WVH-4B-Bi-3-2-003-01-Montageanleitung-DE-EN.jpg)
BA WVH 4B Bi 3 2 003 01 Montageanleitung DE EN
Assembly/repair instructions
EN
(0.78 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_ASB/PRD_DOC_ASB_BA-WV700-002-00-Montageanleitung-Wegesitzventile-DE-EN.jpg)
BA WV700 002 00 Montageanleitung Wegesitzventile DE EN
Assembly/repair instructions
EN
(0.23 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_ASB/PRD_DOC_ASB_BA-WVH-4B-2-2-3-2-000-00-Montageanleitung-magnetbetaetigt-DE-EN.jpg)
BA WVH 4B 2 2 3 2 000 00 Montageanleitung magnetbetaetigt DE EN
Assembly/repair instructions
EN
(0.47 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_ASB/PRD_DOC_ASB_BA-WVH-4B-3-3-000-00-Montageanleitung-magnetbetaetigt-DE-EN.jpg)
BA WVH 4B 3 3 000 00 Montageanleitung magnetbetaetigt DE EN
Assembly/repair instructions
EN
(0.47 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_ASB/PRD_DOC_ASB_BA-WVH-4B-4-2-000-00-Montageanleitung-magnetbetaetigt-DE-EN.jpg)
BA WVH 4B 4 2 000 00 Montageanleitung magnetbetaetigt DE EN
Assembly/repair instructions
EN
(0.72 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_ASB/PRD_DOC_ASB_BA-WVH-4B-4-3-000-00-Montageanleitung-magnetbetaetigt-DE-EN.jpg)
BA WVH 4B 4 3 000 00 Montageanleitung magnetbetaetigt DE EN
Assembly/repair instructions
EN
(0.43 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_ASB/PRD_DOC_ASB_Einbauerkl-rung-WVH-6I.jpg)
Einbauerkl rung WVH 6I
Assembly/repair instructions
EN
(0.12 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_ASB/PRD_DOC_ASB_BA-WVH-6I-000-00-Montageanleitung-Wegesitzventile-DE-EN.jpg)
BA WVH 6I 000 00 Montageanleitung Wegesitzventile DE EN
Assembly/repair instructions
EN
(0.83 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_ASB/PRD_DOC_ASB_BA-WV1000-000-01-Montageanleitung-Wegesitzventile-DE-EN.jpg)
BA WV1000 000 01 Montageanleitung Wegesitzventile DE EN
Assembly/repair instructions
EN
(0.62 MB)