P4WER 06 Q

Material number
GP_1000506265
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [global]
Product Search
Filter selection
Reset filter
Qmax valves [l/min]
Select all Reset selection
Sealing material
Select all Reset selection

P4WER 06 Q


Grouped product items
P4WER 06 Q08 D01-12PG/N *
Material-No. 3492797
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WER 06 Q16 D01-12PG/N
Material-No. 3492798
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WER 06 Q26 D01-12PG/N
Material-No. 3492799
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WER 06 Q08 D01-12PG/V
Material-No. 3539276
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.