PDMC05S30A

Material number
GP_1000506059
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [global]
Product Search
Filter selection
Reset filter
Qmax valves [l/min]
Select all Reset selection
Coil
Select all Reset selection
Plug connector type
Select all Reset selection

PDMC05S30A


Grouped product items
PDMC05S30A-11-C-N-35-24PU-10.5
Material-No. 3270226
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 25
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDMC05S30A-50-C-N-20-12PN-5.2
Material-No. 3422475
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 25
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDMC05S30A-50-C-N-20-12PU-5.2
Material-No. 3422476
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 25
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDMC05S30A-53-C-N-20-12PU-5.2
Material-No. 3976622
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 25
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.