PDBM06020Z

Material number
GP_1000505622
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [global]
Product Search
Filter selection
Reset filter
Qmax valves [l/min]
Select all Reset selection
Setting pressure
Select all Reset selection
Sealing material
Select all Reset selection

PDBM06020Z


Grouped product items
PDBM06020Z-31-C-N-040V040-0
Material-No. 4162471
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 8
Function:
Prop. pressure relief valve
Pressure setting [bar]:
40
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM06020Z-31-C-N-060V060-0
Material-No. 4162472
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 8
Function:
Prop. pressure relief valve
Pressure setting [bar]:
60
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM06020Z-31-C-N-110V110-0
Material-No. 4162473
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 8
Function:
Prop. pressure relief valve
Pressure setting [bar]:
110
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM06020Z-31-C-N-180V180-0
Material-No. 4162474
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 8
Function:
Prop. pressure relief valve
Pressure setting [bar]:
180
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM06020Z-31-C-N-230V230-0
Material-No. 4162485
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 8
Function:
Prop. pressure relief valve
Pressure setting [bar]:
230
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM06020Z-31-C-N-350V350-0
Material-No. 4209522
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 8
Function:
Prop. pressure relief valve
Pressure setting [bar]:
350
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM06020Z-31-C-V-230V230-0
Material-No. 4225740
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 8
Function:
Prop. pressure relief valve
Pressure setting [bar]:
230
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.