PDB10P

Material number
GP_1000505566
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [global]
Product Search
Filter selection
Reset filter
Sealing material
Select all Reset selection
Manual override
Select all Reset selection
Coil
Select all Reset selection
Plug connector type
Select all Reset selection

PDB10P


Grouped product items
PDB10P-01-C-N-087-12PG-2.2
Material-No. 3122867
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB10P-01-C-N-330-12PG-2.2
Material-No. 3122958
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB10P-01-C-N-500-12PG-2.2
Material-No. 3122959
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB10P-01-C-N-087-24PG-8.8
Material-No. 3122964
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB10P-01-C-N-330-24PG-8.8
Material-No. 3122965
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB10P-01-C-N-500-24PG-8.8
Material-No. 3122966
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB10P-01M-C-N-330-12PG-2.2
Material-No. 3129360
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Type, manual override:
Srew override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB10P-01M-C-N-500-12PG-2.2
Material-No. 3129361
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Type, manual override:
Srew override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB10P-01M-C-N-087-12PG-2.2
Material-No. 3129362
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Type, manual override:
Srew override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB10P-01M-C-N-330-24PG-8.8
Material-No. 3129363
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Type, manual override:
Srew override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB10P-01M-C-N-500-24PG-8.8
Material-No. 3129364
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Type, manual override:
Srew override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB10P-01M-C-N-087-24PG-8.8
Material-No. 3129365
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Type, manual override:
Srew override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB10P-01-C-N-330-0
Material-No. 3168889
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB10P-01-C-N-500-0
Material-No. 3191372
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB10P-01M-C-N-330-0
Material-No. 3280852
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Type, manual override:
Srew override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB10P-01-C-N-087-0
Material-No. 3583143
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB10P-01M-C-N-500-0
Material-No. 3675785
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Type, manual override:
Srew override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB10P-01-C-V-500-0
Material-No. 4040196
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.