SRE2 non-adjustable

Material number
GP_1000495668
learn more ...
  • Search Bar : $SL-1000060634 [1000496723] [global]
Product Search
Filter selection
Reset filter
Flow rate setting value [l/min]
Select all Reset selection

SRE2 non-adjustable


Grouped product items
SRE2-G3/8-13X/10
Material-No. 561734
Additional function:
fixed, unadjustable
Adjustment type:
Non-adjustable
Cavity:
08520
Q product family [l/min]:
8 - 15
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE2-G3/8-13X/8
Material-No. 562638
Additional function:
fixed, unadjustable
Adjustment type:
Non-adjustable
Cavity:
08520
Q product family [l/min]:
8 - 15
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE2-G3/8-13X/15
Material-No. 563515
Additional function:
fixed, unadjustable
Adjustment type:
Non-adjustable
Cavity:
08520
Q product family [l/min]:
8 - 15
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.