DV-10

Material number
GP_1000489966
learn more ...
  • Search Bar : $SL-1000060634 [1000496723] [global]
Product Search
Filter selection
Reset filter
Q product family [l/min]
Select all Reset selection
Adjustment type
Select all Reset selection
Model
Select all Reset selection
Additional function
Select all Reset selection

DV-10


Grouped product items
DV-10-11.5/0
Material-No. 397681
Additional function:
Fine throttle spindle
Variant:
Surface galvanized
Adjustment type:
Manual
Cavity:
Inline connection
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DV-10-01.5/0
Material-No. 705026
Adjustment type:
Manual
Cavity:
Inline connection
Q product family [l/min]:
0 - 60
Product family:
DV-10
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DV-10-30.1/0
Material-No. 705150
Variant:
Stainless steel
Adjustment type:
Manual
Cavity:
Inline connection
Q product family [l/min]:
0
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DV-10-12.5/0
Material-No. 705340
Additional function:
Fine throttle spindle
Variant:
Surface ZnNi
Adjustment type:
Tool with cap nut
Cavity:
Inline connection
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.