DVE16

Material number
GP_1000489960
learn more ...
  • Search Bar : $SL-1000060634 [1000496723] [global]
Product Search
Filter selection
Reset filter
Adjustment type
Select all Reset selection
Model
Select all Reset selection
Additional function
Select all Reset selection

DVE16


Grouped product items
DVE16920-01-C-V
Material-No. 705438
Adjustment type:
Manual
Cavity:
16920
Q product family [l/min]:
0 - 160
Product family:
DVE16
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DVE16920-12-C-V
Material-No. 706682
Additional function:
Fine throttle spindle
Variant:
Surface ZnNi
Adjustment type:
Tool with cap nut
Cavity:
16920
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.