DVE10

Material number
GP_1000489952
learn more ...
  • Search Bar : $SL-1000060634 [1000496723] [global]
Product Search
Filter selection
Reset filter
Adjustment type
Select all Reset selection
Model
Select all Reset selection
Additional function
Select all Reset selection

DVE10


Grouped product items
DVE10920-01-C-V
Material-No. 705430
Adjustment type:
Manual
Cavity:
10920
Q product family [l/min]:
0 - 80
Product family:
DVE10
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DVE10920-12-C-V
Material-No. 706656
Additional function:
Fine throttle spindle
Variant:
Surface ZnNi
Adjustment type:
Tool with cap nut
Cavity:
10920
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.