DVE08

Material number
GP_1000489946
learn more ...
  • Search Bar : $SL-1000060634 [1000496723] [global]
Product Search
Filter selection
Reset filter
Adjustment type
Select all Reset selection
Model
Select all Reset selection
Additional function
Select all Reset selection

DVE08


Grouped product items
DVE08920-01-C-V
Material-No. 705426
Adjustment type:
Manual
Cavity:
08920
Q product family [l/min]:
0 - 50
Product family:
DVE08
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DVE08920-12-C-V
Material-No. 705487
Additional function:
Fine throttle spindle
Variant:
Surface ZnNi
Adjustment type:
Tool with cap nut
Cavity:
08920
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DVE08920-04-C-V
Material-No. 706622
Additional function:
Fine throttle spindle
Adjustment type:
Manual
Cavity:
08920
Q product family [l/min]:
0 - 50
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.