SRPM20330

Material number
GP_1000487007
learn more ...
  • Search Bar : $SL-1000060634 [1000496723] [global]
Product Search
Filter selection
Reset filter

SRPM20330


Grouped product items
SRPM20330-22-C-N-08-L80S
Material-No. 3801444
Adjustment type:
Manual
Cavity:
20330
Q product family [l/min]:
0 - 80
Product family:
SRPM
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRPM20330-22-C-N-08-L50S
Material-No. 4187902
Adjustment type:
Manual
Cavity:
20330
Q product family [l/min]:
0 - 80
Product family:
SRPM
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRPM20330-22-C-N-08-L25S
Material-No. 4187903
Adjustment type:
Manual
Cavity:
20330
Q product family [l/min]:
0 - 80
Product family:
SRPM
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.