VP-2SR10

Material number
GP_1000486985
learn more ...
  • Search Bar : $SL-1000060634 [1000496723] [global]
Product Search
Filter selection
Reset filter

VP-2SR10


Grouped product items
VP-2SR10 D22SR S01/N
Material-No. 3493366
Adjustment type:
Manual
Cavity:
ISO 6263-06-05-*-97
Q product family [l/min]:
0 - 70
Product family:
VP-2SR10
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VP-2SR10 D38SR S01/N
Material-No. 3493367
Adjustment type:
Manual
Cavity:
ISO 6263-06-05-*-97
Q product family [l/min]:
0 - 70
Product family:
VP-2SR10
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VP-2SR10 D70SR S01/N
Material-No. 3493368
Adjustment type:
Manual
Cavity:
ISO 6263-06-05-*-97
Q product family [l/min]:
0 - 70
Product family:
VP-2SR10
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.