The store will not work correctly in the case when cookies are disabled.
Vision3Plus 12.1-CD-S-U-0-E14214-I-000
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Operator interface series |
Vision 312PLUS |
Product type |
Displays/HMI |
Processor |
Quadcore |
Display size [inches] |
12 |
Interfaces |
CAN, Ethernet 100BASE-T1, RS 232, USB |
Number of interfaces |
4 |
ISOBUS |
Yes |
Programming |
CODESYS |