FSA-0176-0.11003/N-/M12.200-2xIB BV

Part number
4750086
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Nominal pressure [MPa] 0.1
Nominal pressure [bar] 1
Surface protection Stainless steel (scr. + nut)
Mounting nut With (fas. nut)
Fastening screw, FSA M12
Contrast pane Neutral
Material, frame, FSA Stainless steel
Material, connector, FSA PA
Additional function (+ banjo bolt) Without
Pipe material Glass
Pipe geometry Round
Gasket/O-ring 0
Material, O-ring/sealing disc NBR
Model, FSA / FSK FSA
Approval/test certificate BV (Bureau Veritas)

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Operating instruction FSA-RV
Operating/maintenance instructions EN

(0.69 MB)

FSA-IB Fluid level gauge with pilot operated non-return valve
Product brochure EN

(0.52 MB)