The store will not work correctly in the case when cookies are disabled.
UKF-2/5.4/P+V/20/1.5/615-30/HFM75/10B
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
PHE size |
615 |
Filtration rating |
10 |
UKF series |
2 |
UKF seals |
P+V=Perbunan + Viton |
Pump delivery rate |
20 |
UKF motor power [kW] |
1.5 |
Number of plates |
30 |
UKF filter |
x |
Clogging indicator |
B |