The store will not work correctly in the case when cookies are disabled.
HREL 6 C 26,9 PP ST M BL
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Size DIN 3015 |
Size 6 |
Application, clamp |
Cable + hose mounting |
Tightening torque, bolt |
No details |
Pipe ext. ø DIN 3015 T1+2 [mm] |
26.9 |
Series DIN3015 |
Light duty w.elast.ins. |
Material, clamping elements |
Polypropylene |
Inner surface, clamping elements |
Smooth inner surface |
Design, part DIN 3015 |
Assembly C |