The store will not work correctly in the case when cookies are disabled.
UKF-1/5.2/P+V/4/0.55-6/615-10/HFM75/20/*
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
PHE size |
615 |
Filtration rating |
20 |
UKF series |
1 |
UKF seals |
P+V=Perbunan + Viton |
Pump delivery rate |
4 |
UKF motor power [kW] |
0.55 |
Number of plates |
10 |
UKF filter |
x |