The store will not work correctly in the case when cookies are disabled.
HYDAC HEX S510-16/A1,A2 1 1/8"-B1,B2 G1"
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Braze material |
Copper |
Plate material |
Stainless steel |
PHE size |
510 |
PHE model |
Standard |
Number of plates |
16 |