COIL 24DG -50-2345

Part number
3274861
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Coil design 50-2345
Plug connector type Plug acc. to DIN EN 175301-803
Rated Voltage [V] 24
M20004584 0
M20004588 19.2
M20004590 0.35
M20004591 3
M20004592 R
M20004593 65
M21001123 01
M21001126 DC
M21001127 50
M21001128 45
M20004583 30
Nominal Current [A] 1.25