The store will not work correctly in the case when cookies are disabled.
UKF-3/2.0/P/130/4/615-80/LF500/10/D
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
PHE size |
615 |
Filtration rating |
10 |
UKF series |
3 |
UKF seals |
Perbunan |
Pump delivery rate |
130 |
UKF motor power [kW] |
4 |
Number of plates |
80 |
UKF filter |
LF |
Clogging indicator |
D |
UKF model |
UKF |