The store will not work correctly in the case when cookies are disabled.
Kolben_212_200_(Baugr)
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Piston design type |
3.5 m/s (piston 2) |
Piston diameter (Øi) |
200 |
Material Seals |
NBR20 |
Material Piston |
Aluminium |
Preferred models |
No |