Technical data
Coil design | 40-1836 |
---|---|
Plug connector type | Deutsch plug connector |
M21001125 | 12 |
M20004584 | 0 |
M20004588 | 8 |
M20004590 | 0.19 |
M20004591 | 2 |
M20004592 | A |
M20004593 | 67/69 |
M21001123 | 01 |
M21001126 | DC |
M21001127 | 40 |
M21001128 | 36 |
M20004583 | 18 |
M20004589 | 1.5 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

Solenoid Coils for Directional Valves
Product brochure
EN
(1.11 MB)