Technical data
Size DIN 3015 | Size 4 |
---|---|
Application, clamp | Cable + hose mounting |
Tightening torque, bolt | No details |
Pipe ext. ø DIN 3015 T1+2 [mm] | 63.5 |
Series DIN3015 | Heavy duty |
Material, clamping elements | Polypropylene |
Inner surface, clamping elements | Smooth inner surface |
Design, part DIN 3015 | Clamping jaw pair |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

267045 00001
Product information
EN
(0.22 MB)