LPF ON 280 G E 5 D 1.2 /-L24-B6

Part number
1304264
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features L24=lamp voltage 24V
Standard 0=none
Changeover 0=no changeover
Sealing material NBR=NBR (Perbunan)
Bypass 6 bar
Clogging indicator D=visual/electrical
Connection size 1 1/4 inch
Type of connection Thread (inches, ISO 228)
Filtration rating 5
Filter material ON=Optimicron low pressure
pmax [bar] 50

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
LPF Low Pressure Filter
Spare parts list EN

(0.66 MB)

LPF-TH Inline Filter Thermo Byp. Valve
Spare parts list EN

(0.9 MB)

LPF Low Pressure Filters
Product brochure EN

(0.44 MB)

LPF Inline Filter With Integrated Thermal Bypass Valve
Product brochure EN

(0.3 MB)