MFM 35 O D XX A 4.0 /-B7

Part number
1290651
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features 0=no other features
Standard 0=none
Changeover 0=no changeover
Sealing material NBR=NBR (Perbunan)
Bypass 7 bar
Connection size 22 X 1.5
Type of connection Thread (metric)
pmax [bar] 280