Technical data
Other features | 0=no other features |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Connection size | 18 X 1.5 |
Type of connection | Thread (metric) |
pmax [bar] | 40 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

LPF Low Pressure Filter
Spare parts list
EN
(0.66 MB)

LPF Low Pressure Filters
Product brochure
EN
(0.44 MB)