ELF 52 G XX W 3.0

Part number
1283520
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features 0=no other features
Standard 0=none
Changeover 0=no changeover
Sealing material NBR=NBR (Perbunan)
Bypass KB=no bypass
Connection size 3 inch
Type of connection Thread (inches, ISO 228)
pmax [bar] 0