RFM 185 B D XX A 1.0

Part number
1274483
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features 0=no other features
Standard 0=none
Changeover 0=no changeover
Sealing material NBR=NBR (Perbunan)
Bypass KB=no bypass
Connection size 1 inch
Type of connection Thread (inches, ISO 228)
pmax [bar] 10

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RFM Return Line Filter with 2-hole
Spare parts list EN

(0.57 MB)

RFM Return Line Filter with 4-hole
Spare parts list EN

(1.3 MB)

RFM Return Line Filter with 4-Hole Mounting
Product brochure EN

(1.02 MB)

RFM Return Line Filter with 2-Hole Mounting
Product brochure EN

(0.62 MB)